IESNA:LM-63-2002
[TEST]P1198064
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2405-108-1)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]10/30/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GPC-SB1B-927-U-5WQ
[LUMINAIRE]GALLEON PEDESTRIAN LUMINAIRE
[MORE](1) 90 CRI, 2700K, 450mA LIGHTSQUARE WITH 26 LEDS AND TYPE V WIDE OPTICS
[DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_INPUT_ELECTRICAL]120.0 VOLTS, 39.8 WATTS, 0.33 AMPS
[_THDi]5.305
[_PF]0.996
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 2700K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]3485
TILT=NONE
26 -1 1 37 11 1 1 0.5 0.5 0
1 1 39.8
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 85
90
317.9 315.9 311.7 308.1 307.2 307.6 308.7 310.7 312.5 313
313.2 315.9 321.5 330.8 346.2 367.9 394.3 426.2 467 515.5
570.6 638 719.7 812.6 912.6 1020 1123.1 1171.1 1100.8 850.6
462.8 130.6 40 23.7 13.6 5.6 0
317.9 316.8 312.5 308.8 307.9 308.1 309.2 311.2 312.8 313.4
313.7 316.6 322.1 331.9 346.9 368.8 395.6 427.7 469.5 518.1
574.9 644.3 729.3 820.2 922 1032.1 1133 1176.5 1089.7 831.6
441.3 122.5 38.8 21.7 12.7 5.1 0
317.9 316.5 312.3 308.5 306.9 307 307.6 308.7 309.4 310.1
311.2 314.3 320.1 329.3 344.5 364.6 390.4 420.8 460.1 508.1
568.1 643 731.1 828.9 930.3 1037.9 1139.6 1192.5 1128.1 898.3
533.3 196.7 52.5 26.1 15.4 6 0
317.9 315.7 311.7 307.6 305.4 304.9 305.2 305.4 305.4 306.7
308.5 311.9 317.7 326.8 339.8 359 384.6 415.7 455 502.8
567.7 645.2 744.1 855.5 969.6 1081.6 1186.1 1245.2 1212.6 1042.6
715.9 346.3 104.3 38 18.5 5.8 0
317.9 315.7 311.9 307.6 304.9 304.3 304.7 304.7 304.7 306.1
309.4 312.5 317.4 325.1 336.9 354.7 380.4 412.5 451.9 502.3
568.8 657.4 771.7 907 1046.1 1170.7 1271.2 1335 1342.6 1255.7
1001.3 602.3 255.8 65.2 21.9 5.1 0
317.9 315.2 311.4 307 304.1 303.6 304.1 304.9 304.9 306.3
309.8 312.3 316.1 324.4 336.9 354.7 379.7 412.5 452.7 505.7
575.1 670.4 798.3 954.2 1112.6 1250.1 1350.8 1425.8 1471.8 1442.4
1250.2 877.8 420.4 132.1 28.1 6.5 0
317.9 315.7 311.7 307.2 304.3 303.6 304 304.7 304.7 306.1
309.4 312.8 317.7 325.7 338 356.1 381.5 413.4 453.2 503.6
570.1 658.8 773.7 907 1044.6 1172 1277 1350.2 1360 1264.4
1024.4 625.5 245.8 63.4 18.3 4.9 0
317.9 316.1 312.3 307.8 304.9 304.1 304.7 305.2 305.8 307.2
309.6 313.4 319.5 328.8 342 360.3 386.2 417.7 457 506.3
571.5 653.7 753.2 861.7 972.7 1084.9 1191.2 1250.8 1210 1050.8
736.3 353.9 105.6 39.7 18.8 5.8 0
317.9 316.6 312.6 308.3 305.9 305.6 306.3 307.8 309 310.3
311.9 315.2 321.5 331.5 346.3 366.8 392.4 423.3 462.1 509
568.4 642.1 728.5 822.9 921.5 1028 1132.7 1185.4 1130 939.8
593.8 233.3 66.8 31.9 17 6.9 0
317.9 317 312.8 308.5 306.5 306.3 307.6 310.1 312.3 313.6
314.8 318.1 324.1 334.2 349.8 371.7 398.5 430.9 470.8 519
574.8 644.1 724 813.7 909 1014.6 1115.1 1154.6 1080 838.3
459.4 138.4 42.2 21.4 11.4 4.5 0
317.9 316.8 312.8 308.5 306.5 306.5 307.8 310.1 312.5 313.6
314.6 317.4 323.5 333.1 348.5 369.9 396.5 430.4 470.4 516.1
571 637.4 717 807.2 898.1 1003.7 1106.4 1155 1091.9 863.5
489.3 153.8 44.6 23.2 12 4.2 0
